Download document () of 20

171454

Eaton Moeller® series SL7 Base module;400 mm aluminum tube

General specifications

Product Name
Eaton Moeller® series SL7 Base module
Catalog Number
171454
EAN
4015081677832
Product Length/Depth
73 mm
Product Height
517 mm
Product Width
73 mm
Product Weight
0.41 kg
Certifications
CE
UL report applies to both US and Canada
CSA Class No.: NKCR7
CSA-C22.2 No. 94-91
UL 508
UL
UL File No.: E29184
IEC/EN 60529
IEC/EN 60947-5-1
CSA-C22.2 No. 14-10
UL Category Control No.: NKCR
Certified by UL for use in Canada

Features & Functions

Color
Other
Fitted with:
Cover
Aluminum tube
Banjo bolt
Number of modules
Max. 5
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base)

General

Connection to SmartWire-DT
No
Degree of protection
NEMA 4
IP66
NEMA 4X
NEMA 13
Mounting Method
Bracket
Floor
Horizontal
Tube
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Tube length
400 mm
Type
Base module

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (AWG)
24 - 14
Terminal capacity (flexible with ferrule and plastic collar)
0.25 - 1.5 mm²
Terminal capacity (solid/flexible)
0.13 - 2.5 mm²

Electrical rating

Rated insulation voltage (Ui)
250 V
Rated operational voltage
110/120 V AC ± 10 %
230/240 V AC ± 10 %
24 V AC/DC ± 10 %

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866