Download document () of 20

174385

Eaton xEnergy Basic LV systems Low voltage switchgear. DIN-rail (short) with fixed mounting towers, W=800mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
174385
EAN
4015081708475
Product Length/Depth
116.7 mm
Product Height
64 mm
Product Width
746 mm
Product Weight
0.55 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Suitable for width
800 mm
Material
Metal
Mounting position
Horizontal
Vertical
Housing material
Aluminum
Model
Support rail
Mounting method
Floor standing distribution board
Surface mounting
Functions
Additional equipment

Export product specification