Knowledge Search
Download document () of 20

178772

Eaton XN-322 Analog input module, 4 analog inputs, Pt/Ni/KTY/R with 2-wire or 3-wire connection

General specifications

Product Name
Eaton XN-322 Input module
Catalog Number
178772
EAN
7640130098367
Product Length/Depth
104.2 mm
Product Height
16.8 mm
Product Width
80.3 mm
Product Weight
0.056 kg
Certifications
CE
UL File No.: E135462
cULus
EN 61131-2
EN 61000-6-2
EN 61000-6-4
UL508
CSA-C22.2 No. 142-M

Product specifications

Used with
XN-312-…
XN300
Type
  • Analog input module for four PT100/PT1000/NI100/NI1000KTYxx/R resistance inputs with 2-wire and 3-wire configurations.
  • XN300 I/O slice module
Features
Input, resistance thermometer
Fieldbus connection over separate bus coupler possible
Analog outputs configurable
Input, resistor
Analog inputs configurable
Input signal, configurable
Air discharge
8 kV
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Plug-in connection
Fitted with:
10 kHz, second-order low-pass input filter
Parameterizable Software input filter
Pollution degree
3
Accuracy
± 0.3 % of full scale, Temperature and resistance measurement
Burst impulse
1 kV, Signal cable
2 kV, Supply cable
Number of channels
4, Analog Inputs
Resolution
16 Bit (Analog inputs)
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Rated operational current for specified heat dissipation (In)
0 A
Resolution of the analog inputs
16 Bit
Resolution of the analog outputs
0 Bit
Static heat dissipation, non-current-dependent Pvs
1.08 W
Stripping length (main cable)
10 mm
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
18 VDC
Product category
XN-322 analog input module
Power consumption
0.3 W
Environmental conditions
Condensation: prevent with appropriate measures
Input
4 Analog resistance inputs (Pt/Ni/KTY/R with 2-wire or 3-wire connection)
Explosion safety category for gas
None
Mounting method
Rail mounting possible
Current consumption
37 mA (typ.), for +24 V, Power supply - Input
0 mA (typ.), for +5 V power supply (internal), Power supply - Input
Voltage type
DC
Mounting position
Horizontal
Contact discharge
4 kV
Overvoltage category
III
Surge rating
0.5/0.5 kV, Supply cable, balanced/unbalanced), EMC
1 kV, Signal cable, unbalanced, EMC
Emitted interference
47 dB (at 230 - 1000 MHz, Class A, radiated, high frequency)
40 dB (at 30 - 230 MHz, Class A, radiated, high frequency)
Potential isolation
Analog inputs: no
Electromagnetic fields
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Load current
Not specified by plug manufacturer
Number of inputs (analog)
4
Radiated RFI
10 V
Protocol
Other bus systems
Relative humidity
0 - 95 % (non-condensing)
Connection type
2-conductor/3-conductor, Temperature and resistance measurement
Push-in spring-cage terminal (plug-in connection), Connection design in TOP direction
Rated operational voltage
160 V (terminations)
Degree of protection
IP20
NEMA 1
Gauge pin
A1 (according to IEC/EN 60947-1)
Vibration resistance
5 - 8.4 / 8.4 -150 Hz, 3,5 mm / 1 g
Shock resistance
15 g, Mechanical, Half-sinusoidal shock 11 ms, 18 Impacts
Insulating material group
I
System accessory
Yes
Terminal capacity
0.2 - 1.5 mm², flexible without ferrule, H07V-K
0.2 - 1.5 mm², solid, H07V-U
24 - 16 AWG
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Value refresh time/cycle time
Min. 4 / 4 ms (per channel / all channels), Analog Inputs
Value representation
SIGNED16 (0.1 °C), UNSIGNED16 (0.1 Ω), Temperature and resistance measurement
Voltage dips
Voltage dips: 10 ms/Voltage fluctuations: Yes
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-20 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.768 W
Height of fall (IEC/EN 60068-2-32) - max
1 m
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0
Measured variables
Temperature
Resistance
Measurement ranges
0 - 1000 (Resistance measurement)
0 - 2500 (Resistance measurement)
-40 - 300 °C (Temperature measurement, KTY84)
0 - 500 (Resistance measurement)
-50 - 150 °C (Temperature measurement, KTY11)
-200 - 850 °C (Temperature measurement, PT100/200/500/1000)
-60 - 250 °C (Temperature measurement, NI100/1000)
-60 - 150 °C (Temperature measurement, NI100/1000)
0 - 250 (Resistance measurement)
0 - 5000 (Resistance measurement)
-200 - 150 °C (Temperature measurement, PT100/200/500/1000)
-55 - 150 °C (Temperature measurement, KTY81)

Export product specification