Knowledge Search
Download document () of 20

178787

Eaton XN-322 Digital output module, 16 digital outputs short-circuit proof 24 V DC/0.5 A each, pulse-switching

General specifications

Product Name
Eaton XN-322 Output module
Catalog Number
178787
EAN
7640130098114
Product Length/Depth
104.2 mm
Product Height
16.8 mm
Product Width
80.3 mm
Product Weight
0.061 kg
Certifications
CE
cULus
IEC/EN 61000-6-4
IEC/EN 61131-2
IEC/EN 61000-6-2
UL File No.: E135462
Catalog Notes
The max. heat dissipation is specified as the maximum power produced inside the device's housing.

Product specifications

Used with
XN-312-…
XN300
Type
  • Digital I/O module with sixteen 24 V DC / 0.5 A short-circuit proof outputs, featuring undervoltage diagnostics for the two power supply rails.
  • XN300 I/O slice module
Features
Fieldbus connection over separate bus coupler possible
Air discharge
8 kV
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Plug-in connection
Number of inputs (digital)
0
Pollution degree
3
Burst impulse
2 kV, Supply cable
1 kV, Signal cable
Number of channels
16, Digital Outputs
Climatic proofing
Dry heat to IEC 60068-2-2
Damp heat, constant, to IEC 60068-2-3
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Output voltage
24 V DC (digital outputs)
< 24 V DC (High level, digital outputs)
< 1 V DC (Low level, digital outputs)
Explosion safety category for gas
None
Output current
0.5 A
< 0.5 mA (low level)
≤ 500 mA (high level, Digital outputs)
Mounting method
Rail mounting possible
Current consumption
None mA (typ.), for +24 V, Power supply - Input
45 mA (typ.), for +5 V power supply (internal), Power supply - Input
Voltage type
DC
Mounting position
Horizontal
Output
16 Digital Outputs (short-circuit proof, 24 V DC, 0.5 A, pulse-switching)
Protective devices must be installed directly at the inductive load in order to prevent interference.
Contact discharge
4 kV
Overvoltage category
III
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-20 °C
Equipment heat dissipation, current-dependent Pvid
0.25 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
1 m
Input current at signal 1
0 mA
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Surge rating
0.5/0.5 kV, Supply cable, balanced/unbalanced), EMC
1 kV, Signal cable, unbalanced, EMC
Emitted interference
47 dB (at 230 - 1000 MHz, Class A, radiated, high frequency)
40 dB (at 30 - 230 MHz, Class A, radiated, high frequency)
Potential isolation
Power supply, Input: no
Between Digital outputs: no
Electromagnetic fields
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Load current
Not specified by plug manufacturer
Radiated RFI
10 V
Load resistance
> 48 Ω
Protocol
Other bus systems
Number of outputs (digital)
16
Relative humidity
0 - 95 % (non-condensing)
Connection type
Push-in spring-cage terminal (plug-in connection), Connection design in TOP direction
Data transmission type
Transistor
Rated operational current (Ie)
4 A (supply input)
Rated operational voltage
24 V (terminal + 2)
160 V (terminations)
24 V (terminal +1)
Degree of protection
IP20
Delay time
< 100 µs, Digital outputs, Delay on signal change and resistive load, from Low to High signal
< 100 µs, Digital outputs, Delay on signal change and resistive load, from High to Low signal
Gauge pin
A1 (according to IEC/EN 60947-1)
Vibration resistance
5 - 8.4 / 8.4 -150 Hz, 3,5 mm / 1 g
Shock resistance
15 g, Mechanical, Half-sinusoidal shock 11 ms, 18 Impacts
Short-circuit protection
Yes, Short-circuit rating, Digital outputs
Insulating material group
I
Functions
Short-circuit protection, outputs available
System accessory
Yes
Terminal capacity
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.2 - 1.5 mm², solid, H07V-U
0.2 - 1.5 mm², flexible without ferrule, H07V-K
24 - 16 AWG
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Utilization factor
100 % (Ʃ IAmax = 8A)
Voltage dips
Voltage dips: 10 ms/Voltage fluctuations: Yes
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Permitted voltage at input - max
0 V
Permitted voltage at input - min
0 V
Permitted voltage at output - max
30 V
Permitted voltage at output - min
0 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
2.745 W
Stripping length (main cable)
10 mm
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
18 VDC
Time delay at signal exchange - max
0.1 ms
Time delay at signal exchange - min
0.05 ms
Product category
XN-322 digital output module

Export product specification