Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall expansion kit with plug-in terminal 1 row, form of delivery for projects, SF1HWP-4PR
| Product Name | 
                                                Eaton xComfort KLV project delivery form
                                             | 
| Catalog Number | 
                                                178858
                                             | 
| EAN | 
                                                4015081741878
                                             | 
| Product Length/Depth | 
                                                40 mm
                                             | 
| Product Height | 
                                                340 mm
                                             | 
| Product Width | 
                                                360 mm
                                             | 
| Product Weight | 
                                                1.54 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                IEC/EN 62208, IEC/EN 60670-24 (PD)
                                             | 
| Used with | 
                                                Basic device  KLV for projects Installation distribution boards | 
| Special features | 
                                                IP30
Protection Class II
Sheet steel door, white (RAL 9016)
                                             | 
| Type | 
                                                Basic device
Installation distribution boards
KLV for projects
                                             | 
| Accessory/spare part type | 
                                                Other  Accessory | 
| Fitted with: | 
                                                Cable retainer  Neutral-/protective conductor terminal Imprintable sheet Front cover 3D adjustment element for mounting Device support rails Installation instructions | 
| Frequency rating | 
                                                50 Hz
                                             | 
| Color | 
                                                Traffic white (RAL 9016)
                                             | 
| Degree of protection | 
                                                IK05 (impact resistance)  IP30 | 
| Terminal type | 
                                                Plug-in terminals
                                             | 
| Ambient operating temperature details | 
                                                -5 °C - 40 °C
                                             | 
| Application | 
                                                Indoor (installation site)
                                             | 
| Cover/door color | 
                                                White
                                             | 
| Material | 
                                                Polystyren (plastic)  Sheet steel, powder-coated | 
| Number of rows | 
                                                1
                                             | 
| Installation type | 
                                                Hollow-wall mounting
                                             | 
| Mounting method | 
                                                Hollow wall
                                             | 
| Functions | 
                                                Basic device  Additional equipment | 
| Module rack type | 
                                                Single-rail
                                             | 
| Number of module space units per row | 
                                                12
                                             | 
| Protection class | 
                                                II (totally insulated)
                                             | 
| Protective shrouding material | 
                                                Plastic
                                             | 
| PE and N terminal number and cross section | 
                                                PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²)  N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²) |