Download document () of 20

179767

Eaton Distribution parts. Cover for cable connection area for 185mm system, size NH00, connection at bottom

General specifications

Product Name
Eaton Distribution parts
Catalog Number
179767
EAN
4015081748839
Product Length/Depth
150 mm
Product Height
50 mm
Product Width
80 mm
Product Weight
0.028 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Cover
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.