Photo is representative
Download
Eaton xEnergy Main LV systems LV switchgear. Front plate, 2xNZM4, 3p, fixed with mechanical interlock, W=800mm, grey
| Product Name |
Eaton xEnergy Main LV switchgear
|
| Catalog Number |
180483
|
| EAN |
4015081756483
|
| Product Length/Depth |
70 mm
|
| Product Height |
640 mm
|
| Product Width |
400 mm
|
| Product Weight |
15 kg
|
| Compliances |
RoHS conform
|
| Number of height units |
0
|
| Suitable for enclosure building height |
2000 mm
|
| Suitable for enclosure building width |
800 mm
|
| Surface finishing |
Powder coating
|
| Material |
Steel
|