
Eaton Bussmann series high speed British standard fuse, Double barrel, 180A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 500 VDC
Product Name |
Eaton Bussmann series high speed british standard fuse
|
Catalog Number |
180FEE
|
UPC |
051712832069
|
EAN |
5027590466110
|
Product Length/Depth |
94 mm
|
Product Height |
36 mm
|
Product Width |
20 mm
|
Product Weight |
91.6 g
|
Compliances |
CE Marked
RoHS Compliant |
Certifications |
UL Recognized
IEC Rated Designed and tested to BS88 part 4 IEC 60269-4 |
Amperage Rating |
180 A
|
Voltage rating |
690 V (IEC), 700 V (UL)
|
Rated voltage AC |
690 V
|
Rated voltage DC |
500 V
|
Interrupt rating |
200 kA RMS Sym, 50 kA at 500 Vdc
|
Class |
Class aR
|
Pre arc (I2T) |
1400
|
Clearing (I2T) |
5300 at 415 V, 8400 at 660 V
|
Watt losses |
46 W
|
Application |
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
|
Fuse indicator |
None
|
Suitable for |
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator MAI Microswitch/adaptor MBI Microswitch/adaptor |
Support from Eaton
Commercial support
Phone: 0800-00-32866