Eaton K3 Toggle, 10mm, door installation, blue, cylinder lock
| Product Name |
Eaton K3 Accessory Toggle
|
| Catalog Number |
1818114
|
| EAN |
8711426318762
|
| Product Length/Depth |
250 mm
|
| Product Height |
80 mm
|
| Product Width |
160 mm
|
| Product Weight |
0.33 kg
|
| Compliances |
CE
|
| Color |
Other
|
| Features |
Lockable
|
| Fitted with: |
Key lock
|
| Locking mechanism |
Cylinder lock
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient operating temperature - max |
55 °C
|
| Degree of protection |
NEMA Other
|
| Shaft diameter |
10 x 10 mm
|
| Suitable for |
Power circuit breaker
Switch disconnector |
| Switching angle |
90 °
|
| Type |
Complete rotary handle with door coupling
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Rated operational current for specified heat dissipation (In) |
0 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| 10.10 Temperature rise |
Not applicable.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
Support from Eaton
Commercial support
| Phone: 0800-00-32866 |