Eaton Moeller series xComfort - Actuators. Smart Dimming Actuator, R/L/C/LED, 0-250W, 230VAC, flush mounting, energy measurement
Product Name |
Eaton Moeller series xComfort dimming actuator
|
Catalog Number |
182445
|
EAN |
4015081773725
|
Product Length/Depth |
65 mm
|
Product Height |
18 mm
|
Product Width |
65 mm
|
Product Weight |
0.04 kg
|
Compliances |
RoHS conform
|
Features |
Radio frequent bidirectional
|
Bus system operating type |
xComfort
Radio frequent |
Actuation function |
Dimming
|
Bus system product type |
Actuator
|
Built-in installation box depth - min |
18 mm
|
Frequency rating - max |
50 Hz
|
Frequency rating - min |
50 Hz
|
Output power - max |
250 W
|
Output power - min |
0 W
|
Rated control supply current Is |
0 mA
|
Fitted with: |
LED indication
|
Switching power LED - max |
100 W
|
Voltage rating - max |
230 V
|
Voltage rating - min |
230 V
|
Width in number of modular spacings |
3
|
Power supply |
Mains
|
Number of outputs |
1
|
Degree of protection |
IP20
|
Load type |
Universal and LED retrofit
|
Model |
Dimming actuator
|
Mounting method |
Flush mounted (plaster)
Flush mounting |
Suitable for |
Constant current
Constant voltage |
Number of linkable devices |
32
|