Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 63-160 A, 3/4 p, W=400mm, QSA
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
182587
|
EAN |
4015081775156
|
Product Length/Depth |
50 mm
|
Product Height |
305 mm
|
Product Width |
325 mm
|
Product Weight |
2.9 kg
|
Compliances |
RoHS conform
|
Features |
Concurrently switching N-neutral
|
Fitted with: |
Cover
|
Frame |
NH00
|
Number of fuse holders (knife blade) |
1
|
Number of fuse switch disconnectors |
1
|
Amperage rating |
160 A
|
Number of poles |
Four-pole
|
Mounting method |
Mounting plate
|