Knowledge Search
Download document () of 20

183172

Eaton XN-322 Digital input module, 8 digital inputs 24 V DC each, pulse-switching, 5.0 ms

General specifications

Product Name
Eaton XN-322 Input module
Catalog Number
183172
EAN
4015081781058
Product Length/Depth
104.2 mm
Product Height
16.8 mm
Product Width
80.3 mm
Product Weight
0.055 kg
Certifications
cULus
IEC/EN 61000-6-4
IEC/EN 61000-6-2
CE
IEC/EN 61131-2
UL File No.: E135462
Catalog Notes
The max. heat dissipation is specified as the maximum power produced inside the device's housing.

Product specifications

Used with
XN300
XN-312-…
Type
  • Digital I/O module with eight 24 V DC / 3.7 mA (EN61131-2 type 1) inputs with a 0.5 ms input filter.
  • XN300 I/O slice module
Features
Fieldbus connection over separate bus coupler possible
Air discharge
8 kV
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Plug-in connection
Number of inputs (digital)
8
Pollution degree
3
Burst impulse
2 kV, Supply cable
1 kV, Signal cable
Number of channels
8
Climatic proofing
Damp heat, constant, to IEC 60068-2-3
Dry heat to IEC 60068-2-2
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Input
Digital inputs (according to EN61131-2 Type 1)
Explosion safety category for gas
None
Output current
0 A
Mounting method
Rail mounting possible
Current consumption
None mA (typ.), for +24 V, Power supply - Input
35 mA (typ.), for +5 V power supply (internal), Power supply - Input
Voltage type
DC
Mounting position
Horizontal
Input voltage
24 V DC (Digital inputs)
0 - 8 V (Digital inputs, low level)
14 - 30 V (Digital inputs, high level)
Contact discharge
4 kV
Overvoltage category
III
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
0 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-20 °C
Equipment heat dissipation, current-dependent Pvid
0.2 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
1 m
Input current at signal 1
3.7 mA
Number of HW-interfaces (industrial ethernet)
0
Number of HW-interfaces (other)
1
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Surge rating
1 kV, Signal cable, unbalanced, EMC
0.5/0.5 kV, Supply cable, balanced/unbalanced), EMC
Emitted interference
47 dB (at 230 - 1000 MHz, Class A, radiated, high frequency)
40 dB (at 30 - 230 MHz, Class A, radiated, high frequency)
Potential isolation
Between Digital inputs: no
Electromagnetic fields
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Load current
Not specified by plug manufacturer
Radiated RFI
10 V
Protocol
Other bus systems
Number of outputs (digital)
0
Relative humidity
0 - 95 % (non-condensing)
Connection type
Push-in spring-cage terminal (plug-in connection), Connection design in TOP direction
Data transmission type
None
Rated operational voltage
160 V (terminations)
Degree of protection
IP20
Gauge pin
A1 (according to IEC/EN 60947-1)
Vibration resistance
5 - 8.4 / 8.4 -150 Hz, 3,5 mm / 1 g
Input delay
5000 µs (falling edge)
5000 µs (rising edge)
Shock resistance
15 g, Mechanical, Half-sinusoidal shock 11 ms, 18 Impacts
Insulating material group
I
System accessory
Yes
Input current
3.7 mA (Digital inputs)
≥ 2.3 mA (Digital inputs, high level)
≤ 1.1 mA (Digital inputs, low level)
Terminal capacity
24 - 16 AWG
0.2 - 1.5 mm², solid, H07V-U
0.2 - 1.5 mm², flexible without ferrule, H07V-K
0.25 - 1.5 mm², with ferrules without plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
0.25 - 0.75 mm², with ferrules with plastic collar according to DIN 46228-1 (ferrules crimped gas-tight)
Voltage dips
Voltage dips: 10 ms/Voltage fluctuations: Yes
Number of HW-interfaces (wireless)
0
Number of interfaces (PROFINET)
0
Permitted voltage at input - max
30 V
Permitted voltage at input - min
0 V
Permitted voltage at output - max
0 V
Permitted voltage at output - min
0 V
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
1.318 W
Stripping length (main cable)
10 mm
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
30 VDC
Supply voltage at DC - min
18 VDC
Time delay at signal exchange - max
6 ms
Time delay at signal exchange - min
4 ms
Product category
XN-322 digital input module

Export product specification