Photo is representative
Download
Eaton SWD4 MB-Power-cable, IP67, 20 m, 4 pole, Prefabricated on one side with 7/8" right-angle socket
| Product Name |
Eaton SWD4 Accessory MB-Power-cable
|
| Catalog Number |
183202
|
| EAN |
4015081781355
|
| Product Length/Depth |
307.692 mm
|
| Product Height |
102.564 mm
|
| Product Width |
307.692 mm
|
| Product Weight |
3.273 kg
|
| Certifications |
CSA
UL |
| Catalog Notes |
Condensation: permissible
|
| Number of poles |
Four-pole
|
| Suitable as |
Signaling cable
|
| Features |
Longitudinal water blocking cable
Oil resistant (acc. EN 60811-404) Oil resistant (acc. IEC 60811-404) Radial water blocking cable |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Meets the product standard's requirements.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Cable type |
Other
|
| Fitted with: |
7/8" right-angle socket on one side
|
| Conductor category |
Class 2 = stranded
|
| Cable category |
Other
|
| Reaction-to-fire class (EN 13501-6) |
None
|
| Specification material outer sheath |
Other
|
| Stranding |
Bundle
|
| Stranding element |
Pairs
|
| Ambient operating temperature - max |
70 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Nominal cross section (conductor) |
0.5 mm²
|
| Number of cores |
4
|
| Number of stranding elements |
26
|
| NVP value |
66.5 %
|
| Outer diameter - approximate |
11 mm
|
| Permitted bending radius, stationary application/permanent installation - min |
64 mm
|
| Permitted temperature of outer cable (assembled) without vibration - max |
70 °C
|
| Permitted temperature of outer cable (assembled) without vibration - min |
-25 °C
|
| Permitted temperature of outer cable (assembling/handling) - max |
70 °C
|
| Permitted temperature of outer cable (assembling/handling) - min |
-25 °C
|
| Circuit integrity |
None
|
| Approved type of underground installation |
Other
|
| Material reinforcement |
Other
|
| Armouring/reinforcement |
None
|
| Cable geometry |
Round
|
| Conductor material |
Other
|
| Rated operational current for specified heat dissipation (In) |
0 A
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| Product category |
SmartWire-DT accessories
|
| Conductor diameter |
1.5 mm
|
| AWG-size |
20
|
| Cable length |
20 m
|
| Conductor surface |
Bare
|
| Core identification |
Colour
|
| Core insulation material |
Other
|
| Euro class acidity (EN 13501-6) |
None
|
| Euro class flaming droplets/particles (EN 13501-6) |
None
|
| Flame retardant |
In accordance with EN 60332-1-2
|
| Outer sheath color |
Black
|
| Outer sheath material |
Polyvinyl chloride (PVC)
|
| Protective sheath material |
Other
|
| Screen over stranding |
None
|
| Screen over stranding element |
Foil
|
| Smoke development class (EN 13501-6) |
None
|
| Functions |
For directly connecting the power supply to EU6E.., EU8E.. IP67 SmartWire-DT modules
|
| Nominal voltage U |
24 V
|
| Characteristic impedance |
100 Ω
|
| Rolled out cable width |
5.6 mm
|
| Number of sheath layers |
0
|
| Weight per kilometer |
163.65 kg/km
|