Eaton Moeller series IZMX/INX - ACB. Connection 4p horizontal/vertical, long
Product Name |
Eaton Moeller series IZMX/INX main terminal
|
Catalog Number |
183973
|
EAN |
4015081782925
|
Product Length/Depth |
200 mm
|
Product Height |
100 mm
|
Product Width |
150 mm
|
Product Weight |
3.302 kg
|
Compliances |
RoHS conform
|
Used with |
Four-pole
INX164… IZMX164… |
Amperage Rating |
630 A - 1600 A
|
Accessory/spare part type |
Main terminal kits
|
Ambient operating temperature - max |
70 °C
|
Ambient operating temperature - min |
-25 °C
|
Type |
Accessory
|
Special features |
|
Suitable for |
Four-pole
|