Download document () of 20

184196

Eaton Moeller series IZMX/INX - ACB. Signalling switch, circuit-breaker position, 1W, right or left

General specifications

Product Name
Eaton Moeller series IZMX/INX auxiliary contact block
Catalog Number
184196
EAN
4015081783625
Product Length/Depth
125 mm
Product Height
100 mm
Product Width
10 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Used with
IZMX-CAS40…
Electric connection type
Flat plug-in connection
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
10 A
Mounting Method
Withdrawable
Floor fastening
Accessory/spare part type
Withdrawable units
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (change-over contacts)
1
Number of contacts (normally closed contacts)
2
Number of contacts (normally open contacts)
2
Number of switches (fault signal)
0
Model
Integrable
Lamp holder
None
Type
Accessory
Special features
  • One changeover contact each for the Disconnected, Test, and Connected positions.
  • for fitting to left or right
  • The retrofit kit includes the required SEC control cable terminals.
Rated breaking capacity (inductive load)
0.5 A (125 V DC)
0.25 A (250 V DC)
10 A (250 V AC)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.