Download document () of 20

184210

Eaton Moeller series IZMX/INX - ACB. Mechanical interlock, TYPE 31, bowden cables, F

General specifications

Product Name
Eaton Moeller series IZMX/INX mechanical interlock
Catalog Number
184210
EAN
4015081783762
Product Length/Depth
457.2 mm
Product Height
203.2 mm
Product Width
457.2 mm
Product Weight
1.93 kg
Compliances
RoHS conform

Product specifications

Used with
INX40…
IZMX40...
Mounting Method
Fixed
Accessory/spare part type
Interlocks
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0
Type
Accessory
Special features
  • For 3 circuit breakers with the same or different frame size - interlock A, C against B. When B is off, A and C can be switched on. B can be switched on only when A and C are OFF. In addition, two IZMX-MIL-CAB… cable kits with the desired length are required.
  • Type 33

Export product specification