Eaton Moeller series IZMX/INX - ACB. Protective cover IP55, fixed mounted design, IZMX40…F, INX40…F
Product Name |
Eaton Moeller series IZMX/INX other accessory
|
Catalog Number |
184236
|
EAN |
4015081783991
|
Product Length/Depth |
300 mm
|
Product Height |
200 mm
|
Product Width |
300 mm
|
Product Weight |
0.5 kg
|
Compliances |
RoHS conform
|
Used with |
IZMX40…F
INX40…F |
Mounting Method |
Fixed
|
Accessory/spare part type |
Cover
Spare part Accessory |
Ambient operating temperature - max |
70 °C
|
Ambient operating temperature - min |
-25 °C
|
Type |
Accessory
|
Special features |
|