Download document () of 20

184564

Eaton xEnergy Basic LV systems Low voltage switchgear. NH switch-disconnectors mounting unit, 250A, W=800mm, XNH1 3/4p, mounting on mounting plate, W

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
184564
EAN
4015081786039
Product Length/Depth
100 mm
Product Height
455 mm
Product Width
725 mm
Product Weight
5.8 kg
Compliances
RoHS conform

Product specifications

Features
Concurrently switching N-neutral
Fitted with:
Cover
Frame
NH1
Number of fuse holders (knife blade)
3
Number of fuse switch disconnectors
3
Amperage rating
250 A
Number of poles
Three-pole
Mounting method
Mounting plate

Export product specification