Download document () of 20
Discontinued

184926

Eaton XP Panel PC, Capacitive multitouch (PCT), 10.1", 2 x Ethernet, 2 x USB 3.0, 1 x RS232, 1 x RS485, Windows 7, Galileo Runtime License, ATEX certification II 3D

General specifications

Product Name
Eaton XP Panel PC
Catalog Number
184926
EAN
7640130098992
Product Length/Depth
276 mm
Product Height
81 mm
Product Width
179 mm
Product Weight
2.7 kg
Certifications
CE
CUL508
EMC according to 2014/30/EU
Certified by UL for use in Canada
UL File No.: E205091
ATEX
cULus
DNV GL
UL508
CSA File No.: C22.2. No. 142-M1987
CUL
UL

Features & Fuctions

Enclosure material
Aluminum (die-cast)
Features
1 x RS485
Fanless CPU and system cooling, natural convection-based passive cooling
4 GByte DDR3-RAM
Min. 32 GByte SSD
1 x RS232
2 x Ethernet interface 10/100/1000 Mbps
1 x DVI-I
2 x USB host 3.0
1.65 GHz dual-core CPU
Powerful graphic processor
min. 4 GByte of CFast removable memory
Customer individual configuration
Fitted with:
1 x DVI-I (built-in interfaces)
Touch screen
1 x RS485 (built-in interface)
1 x RS232 (built-in interface)
2 x USB host 3.0 (built-in interface)
2 x Ethernet 1000/100/10 Mbps (built-in interface)
Functions
Mouse-cursor control integrated

General

Current consumption
1.2 A max.
Degree of protection
IP20, rear (according to EN 60529-1)
NEMA 12
Degree of protection (front side)
IP65
Emitted interference
Class A (according to EN 55022:2010 and EN 61000-6-4:2007)
Explosion safety category for dust
ATEX dust-ex-protection, II 3D Ex tc IIIC T70°C U
Interference immunity
According to EN 61131-2:2007
According to EN 55024:2010
According to EN 61000-6-2:2005
Model
Die-cast aluminum enclosure and glass front in aluminum frame
Mounting method
Flush mounting - Inclination from vertical: ⍺ ≤ ± 10 ° (if using natural convection)
Front build in possible
Flush mounting
Flush mounting - Clearance: Width x Height ≥ 50 mm (1.97"), Depth ≥ 20 mm (0.79")
Flush mounting - Mounting plate: min. 1.5 mm (0.06"), max. 4 mm
Number of slots
1 (for CFast memory cards)
Product category
Panel PC
Protocol
MODBUS
Other bus systems
EtherNet/IP
RoHs conformity
Yes
Software
Galileo Open Runtime License
Galileo or 3rd party
Type
Industrial PC
Voltage type
DC

Climatic environmental conditions

Ambient operating temperature - min
0 °C
Ambient operating temperature - max
50 °C
Ambient storage temperature - min
-20 °C
Ambient storage temperature - max
60 °C
Environmental conditions
Condensation: Non-condensing
Operating temperature - min
0 °C
Operating temperature - max
50 °C
Relative humidity
10 - 95 % (non-condensing)

Electrical rating

Rated operational voltage
24 V DC (power-supply - safety extra low voltage)
Supply voltage
18-36 V DC, Power supply, permissible voltage
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at DC - min
18 VDC
Supply voltage at DC - max
36 VDC

Display

Display contrast ratio
500:1
Display lighting
Single LED (side-light type)
Display size
16:9
222.72 x 125.28 mm
Display type
Tempered glass with anti-reflective coating
TFT
Display viewing angle
70°/70°/70°/50° (left/right/up/down)
Lifespan
50,000 h (Service life of back-lighting)
Luminance intensity
550 cd/m²
Number of colors of the display
262144
Pixel resolution
WSVGA
1024 x 600
Screen size (diagonal)
10.1 in
Touch technology
Multi-touch touch panel touch sensor
Capacitive multitouch (PCT)

System

Backup time
5 years, typ. (time at zero voltage)
Battery runtime
Back-up of real-time clock: CR 2032 (220 mA/h, 3 V), replaceable
External memory
Min. 4 GB of CFast removable memory
Internal memory
4 GByte of DDR3 RAM, min. 32 GByte SSD
Memory capacity
4,000 MB
Operating system
Windows Embedded Standard 7
Processor
X86, DualCore 1.65Ghz

Design verification

Equipment heat dissipation, current-dependent Pvid
29 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
29 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866