Photo is representative
Download
Eaton xEnergy Main LV systems LV switchgear. Shielding IP3XD for NZM3-3-XSV/XAV, plug in MCCB
Product Name |
Eaton xEnergy Main LV switchgear
|
Catalog Number |
185219
|
EAN |
4015081807048
|
Product Length/Depth |
40 mm
|
Product Height |
152 mm
|
Product Width |
140 mm
|
Product Weight |
0.089 kg
|
Compliances |
RoHS conform
|
Construction type |
Assembly kit
|
Fitted with: |
Cable entry
|
Surface finishing |
Other
|
Color |
Gray
|
Modular spacing |
12.5 mm
|
Number of height units |
0
|
RAL-number |
0
|
Suitable for enclosure building length/depth |
0 mm
|
Suitable for enclosure building width |
0 mm
|
Material |
Plastic
|