Eaton Moeller® series M30 Potentiometer, flat front, M30, 30.5 mm, Metal bezel
| Product Name | 
                                                Eaton Moeller® series M30 Potentiometer
                                             | 
| Catalog Number | 
                                                187080
                                             | 
| EAN | 
                                                4015081821389
                                             | 
| Product Length/Depth | 
                                                36 mm
                                             | 
| Product Height | 
                                                48 mm
                                             | 
| Product Width | 
                                                46 mm
                                             | 
| Product Weight | 
                                                0.05 kg
                                             | 
| Certifications | 
                                                IEC/EN 60947
                                             | 
| Catalog Notes | 
                                                Front element SmartWire-DT potentiometer
                                             | 
| Bezel color | 
                                                Metal
                                             | 
| Design | 
                                                Flat front
                                             | 
| Functions | 
                                                For connecting to SmartWire-DT
                                             | 
| Accessory/spare part type | 
                                                Other
                                             | 
| Degree of protection | 
                                                IP65
                                             | 
| Opening diameter | 
                                                30.5 mm
                                             | 
| Type | 
                                                Potentiometer
                                             | 
| Mounting position | 
                                                As required
                                             | 
| Ambient operating temperature - min | 
                                                -30 °C
                                             | 
| Ambient operating temperature - max | 
                                                70 °C
                                             | 
| Ambient storage temperature - min | 
                                                -40 °C
                                             | 
| Ambient storage temperature - max | 
                                                70 °C
                                             | 
| Climatic proofing | 
                                                Damp heat, cyclic, to IEC 60068-2-30  Damp heat, constant, to IEC 60068-2-78 | 
| Connection to SmartWire-DT | 
                                                Yes
                                             |