Eaton Moeller series xEffect - FRCmM-125 Type A RCCB. Residual current circuit breaker (RCCB), 125A, 2p, 100mA, type AC
Product Name |
Eaton Moeller series xEffect - FRCmM-125 Type A RCCB
|
Catalog Number |
187811
|
EAN |
4015081854950
|
Product Length/Depth |
76 mm
|
Product Height |
80 mm
|
Product Width |
35 mm
|
Product Weight |
0.27 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 61008
|
Application |
|
Number of poles |
Two-pole
|
Tripping time |
Non-delayed
|
Amperage Rating |
125 A
|
Rated short-circuit strength |
10 kA with back-up fuse
|
Fault current rating |
100 mA
|
Sensitivity type |
AC current sensitive
|
Impulse withstand current |
Partly surge-proof 250 A
250 A (8/20 μs) surge-proof |
Type |
|
Voltage rating (IEC/EN 60947-2) |
240 V AC
|
Rated operational voltage (Ue) - max |
240 V
|
Rated insulation voltage (Ui) |
440 V
|
Rated impulse withstand voltage (Uimp) |
4 kV
|
Rated fault current - min |
0.1 A
|
Rated fault current - max |
0.1 A
|
Frequency rating |
50 Hz
|
Short-circuit rating |
125 A (max. admissible back-up fuse)
|
Leakage current type |
AC
|
Rated residual making and breaking capacity |
1250 A
|
Admissible back-up fuse overload - max |
80 A gG/gL
|
Rated short-time withstand current (Icw) |
10 kA
|
Surge current capacity |
0.25 kA
|
Test circuit range |
184 V AC - 250 V AC
|
Pollution degree |
2
|
Lifespan, electrical |
4000 operations
|
Frame |
45 mm
|
Width in number of modular spacings |
2
|
Built-in width (number of units) |
35 mm (2 SU)
|
Built-in depth |
77.5 mm
|
Mounting Method |
Quick attachment for DIN-rail EN 50022
DIN rail |
Mounting position |
As required
|
Degree of protection |
IP20
IP20, IP40 with suitable enclosure |
Status indication |
Toggle-center postition
|
Terminals (top and bottom) |
Twin-purpose terminals
|
Terminal capacity (solid wire) |
1.5 mm² - 16 mm² (2x)
1.5 mm² - 50 mm² |
Connectable conductor cross section (solid-core) - min |
1.5 mm²
|
Connectable conductor cross section (solid-core) - max |
50 mm²
|
Terminal capacity (stranded cable) |
1.5 mm² - 16 mm² (2x)
1.5 mm² - 5 mm² |
Connectable conductor cross section (multi-wired) - min |
1.5 mm²
|
Connectable conductor cross section (multi-wired) - max |
16 mm²
|
Terminal protection |
Finger and hand touch safe, DGUV VS3, EN 50274
|
Contact position indicator color |
Red / green
|
Busbar material thickness |
0.8 mm - 2 mm
|
Lifespan, mechanical |
20000 operations
|
Climatic proofing |
25-55 °C / 90-95% relative humidity according to IEC 60068-2
|
Rated operational current for specified heat dissipation (In) |
125 A
|
Heat dissipation per pole, current-dependent |
0 W
|
Equipment heat dissipation, current-dependent |
18 W
|
Static heat dissipation, non-current-dependent |
0 W
|
Heat dissipation capacity |
0 W
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
60 °C
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
Features |
Additional equipment possible
Residual current circuit breaker |
Fitted with: |
Interlocking device
|
Special features |
|
Used with |
Type AC
FRCmM-125 Residual current circuit breakers |
Support from Eaton
Commercial support
Phone: 0800-00-32866 |