Eaton Moeller® series M30 Potentiometer, flat front, M30, 30.5 mm, R 470 kΩ, P 0.5 W, Front ring stainless steel
Product Name |
Eaton Moeller® series M30 Potentiometer
|
Catalog Number |
188112
|
EAN |
4015081857906
|
Product Length/Depth |
36 mm
|
Product Height |
63 mm
|
Product Width |
46 mm
|
Product Weight |
0.055 kg
|
Certifications |
IEC/EN 60947
VDE 0660 |
Bezel color |
Stainless steel
|
Design |
Flat front
|
Electric connection type |
Screw connection
|
Fitted with: |
3 individual screw terminals
|
Accuracy |
± 10 % (linear), Resistance value
|
Degree of protection |
IP66
NEMA Other |
Lifespan, mechanical |
25,000 Operations
|
Opening diameter |
30 mm
|
Overvoltage category |
III
|
Pollution degree |
3
|
Rated impulse withstand voltage (Uimp) |
4000 V AC
|
Type |
Potentiometer
|
Mounting position |
As required
|
Shock resistance |
Not planned
|
Ambient operating temperature - min |
-25 °C
|
Ambient operating temperature - max |
70 °C
|
Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
Terminal capacity (solid) |
0.5 - 1.5 mm²
|
Terminal capacity (stranded) |
0.5 - 1.5 mm²
|
Tightening torque |
0.5 Nm, Screw terminals
|
Power consumption |
0.5 W
|
Rated insulation voltage (Ui) |
250 V
|
Rated power |
0.5 VA
|
Resistance |
470000 Ohm
|
Connection to SmartWire-DT |
No
|