CPAD-00/204. Serial dimming package, preconfigured
Product Name |
Eaton Moeller series xComfort dimming package
|
Catalog Number |
191068
|
EAN |
4015081915637
|
Product Length/Depth |
73 mm
|
Product Height |
75 mm
|
Product Width |
86 mm
|
Product Weight |
0.1 kg
|
Compliances |
RoHS conform
|
Used with |
55 mm (Universal) pushbutton
|
Features |
Local operation/hand operation
Radio frequent bidirectional |
Bus system operating type |
Radio frequent
xComfort |
Actuation function |
Dimming
|
Bus system product type |
Packaged Units
|
Built-in installation box depth - min |
18 mm
|
Frequency rating - max |
50 Hz
|
Frequency rating - min |
50 Hz
|
Output power - max |
250 W
|
Output power - min |
0 W
|
Rated control supply current Is |
0 mA
|
Fitted with: |
Bus connection
LED indication |
Switching power LED - max |
200 W
|
Voltage rating - max |
253 V
|
Voltage rating - min |
195 V
|
Width in number of modular spacings |
3
|
Power supply |
Battery
Mains |
Number of outputs |
1
|
Degree of protection |
IP20
|
Load type |
Universal and LED retrofit
|
Model |
Dimming actuator
|
Mounting method |
Surface mounting
Flush mounting Flush mounted (plaster) |
Suitable for |
Constant current
Constant voltage |