Download document () of 20

191091

Eaton Moeller® series MSF Board, 4 outgoers, 225mm width, 125 A

General specifications

Product Name
Eaton Moeller® series MSF Feeder system
Catalog Number
191091
EAN
4015081915897
Product Length/Depth
160 mm
Product Height
45 mm
Product Width
225 mm
Product Weight
0.74 kg
Certifications
EN 61439-1

Product specifications

Rated impulse withstand voltage (Uimp)
6000 V
Surface protection
Bare
Untreated
Degree of protection
IP20
Rated short-time withstand current (Icw)
10 kA
Mounting position
Horizontal
Product category
Accessories
Number of poles
Three-pole
Busbar distance
60 mm
Busbar height
0 mm
Busbar thickness - max
0 mm
Rated frequency - max
60 Hz
Rated frequency - min
50 Hz
Rated operational current (Ie) - max
125 A
Rated operational voltage (Ue) - max
690 V
Mounting method
60 mm distance between busbar centers
Flammability characteristics
To UL 94
Material
Copper

Export product specification