Knowledge Search
Download document () of 20
We make what matters work*

192595

Eaton Moeller series NZMH4 PXR25 circuit breaker, 800 A, 3-pole, Screw terminal, UL/CSA

General specifications

Product Name
Eaton Moeller series NZM molded case circuit breaker electronic
Catalog Number
192595
EAN
4015081933235
Product Length/Depth
401 mm
Product Height
207 mm
Product Width
210 mm
Product Weight
21 kg
Compliances
RoHS conform
Certifications
UL listed
CSA-C22.2 No. 5-09
UL (Category Control Number DIVQ)
UL/CSA
UL (File No. E31593)
UL 489
Specially designed for North America
CSA (File No. 22086)
IEC/EN 60947
IEC
CSA (Class No. 1432-01)
IEC 60947-2
CE marking
CSA certified

Product specifications

Amperage Rating
800 A
Voltage rating
690 V - 690 V
Circuit breaker frame type
NZM4
Features
Motor drive optional
Protection unit
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Pollution degree
3
Lifespan, mechanical
10000 operations
Utilization category
B (2000A: A, IEC/EN 60947-2)
Mounting Method
Built-in device fixed built-in technique
Fixed
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Equipment heat dissipation, current-dependent
79 W
Isolation
300 V AC (between the auxiliary contacts)
500 V AC (between auxiliary contacts and main contacts)
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
40 °C
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Protection against direct contact
Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
Degree of protection
IP20
IP20 (basic degree of protection, in the operating controls area)
Direction of incoming supply
As required
Electrical connection type of main circuit
Screw connection
Overvoltage category
III
Rated operational current
2000 A (690 V AC -1, making and breaking capacity)
1600 A (660-690 V AC-3, making and breaking capacity)
1600 A (415 V AC-1, making and breaking capacity)
2000 A (380/400 V AC-1, making and breaking capacity)
Degree of protection (IP), front side
IP66 (with door coupling rotary handle)
IP40 (with insulating surround)
Degree of protection (terminations)
IP00 (terminations, phase isolator and strip terminal)
IP10 (tunnel terminal)
Number of poles
Three-pole
Terminal capacity (copper strip)
Min. 6 segments of 16 mm x 0.8 mm at flat conductor terminal
Max. 10 segments of 32 mm x 1 mm (2x) at flat conductor terminal
10 segments of 50 mm x 1 mm (2x) at 1-hole module plate
Min. 10 segments of 50 mm x 1 mm (2x) at rear-side connection (punched)
Max. 10 segments of 50 mm x 1 mm (2x) at rear-side connection (punched)
10 segments of 80 mm x 1 mm (2x) at rear-side width extension
NA: same as for IEC
Lifespan, electrical
1000 operations at 690 V AC-3
3000 operations at 400 V AC-1
2000 operations at 690 V AC-1
2000 operations at 400 V AC-3
2000 operations at 415 V AC-3
Functions
Systems, cable, selectivity and generator protection
Type
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • Rated current = rated uninterrupted current: 800 A
  • Switches conform to UL/CSA as well as the IEC regulations. IEC switching performance values are contained on the rating plate.
Special features
Circuit breaker
Application
Branch circuits, feeder circuits
Shock resistance
15 g (half-sinusoidal shock 11 ms)
Position of connection for main current circuit
Front side
Rated operational current for specified heat dissipation (In)
800 A
Release system
Electronic release
Short-circuit total breaktime
< 25 ms (≦ 415 V); < 35 ms (> 415 V)
Rated short-time withstand current (t = 0.3 s)
19.2 kA
Rated short-time withstand current (t = 1 s)
19.2 kA
Short-circuit release delayed setting - max
8000 A
Short-circuit release delayed setting - min
640 A
Short-circuit release non-delayed setting - max
14400 A
Short-circuit release non-delayed setting - min
1600 A
Terminal capacity (copper busbar)
M10 at rear-side screw connection
Min. 25 mm x 5 mm direct at switch rear-side connection
Max. 50 mm x 10 mm (2x) direct at switch rear-side connection
Min. 25 mm x 5 mm at rear-side 1-hole module plate
Max. 50 mm x 10 mm (2x) at rear-side 1-hole module plate
50 mm x 10 mm (2x) at rear-side 2-hole module plate
Min. 60 mm x 10 mm at rear-side width extension
Max. 80 mm x 10 mm (2x) at rear-side width extension
NA: same as for IEC
Terminal capacity (copper stranded conductor/cable)
50 mm² - 240 mm² (4x) at 4-hole tunnel terminal
120 mm² - 185 mm² (1x) direct at switch rear-side connection
50 mm² - 185 mm² (4x) direct at switch rear-side connection
Min. 120 mm² - 300 mm² (1x) at rear-side 1-hole module plate
Max. 95 mm² - 300 mm² (2x) at rear-side 1-hole module plate
Min. 95 mm² - 185 mm² (2x) at rear-side 2-hole module plate
Max. 35 mm² - 185 mm² (4x) at rear-side 2-hole module plate
300 mm² (4x) at rear-side width extension
95 mm² - 240 mm² (6x) at rear-side width extension
NA: AWG 0- kcmil 500 (4x) at 4-hole tunnel terminal
NA: kcmil 250 - kcmil 350 (1x) direct at switch rear-side connection
NA: AWG 0 - kcmil 350 (4x) direct at switch rear-side connection
NA: min. kcmil 250 - kcmil 600 (1x) at rear-side 1-hole module plate
NA: max. AWG 3/0 - kcmil 600 (2x) at rear-side 1-hole module plate
NA: min. AWG 3/0 - kcmil 350 (2x) at rear-side 2-hole module plate
NA: max. AWG 2 - kcmil 350 (4x) at rear-side 2-hole module plate
NA: kcmil 600 (4x) at rear-side width extension
NA: AWG 3/0 - kcmil 500 (6x) at rear-side width extension
Terminal capacity (aluminum stranded conductor/cable)
Min. 185 mm² - 240 mm² (1x) at rear-side 1-hole module plate
Max. 70 mm² - 185 mm² (2x) at rear-side 1-hole module plate
50 mm² (4x) at rear-side 2-hole module plate
240 mm² (2x) at rear-side width extension
70 mm² - 240 mm² (6x) at rear-side width extension
NA: aluminum conductor not applicable
Handle type
Rocker lever
Short delay current setting (Isd) - max
8000 A
Short delay current setting (Isd) - min
1600 A
Instantaneous current setting (Ii) - max
18 A
Instantaneous current setting (Ii) - min
2 A
Number of operations per hour - max
60
Overload current setting (Ir) - max
800 A
Overload current setting (Ir) - min
320 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
63 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
50 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
50 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz
37 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz
37 kA
Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz
187 kA
Rated short-circuit making capacity Icm at 440 V, 50/60 Hz
187 kA
Rated short-circuit making capacity Icm at 525 V, 50/60 Hz
143 kA
Rated short-circuit making capacity Icm at 690 V, 50/60 Hz
100 kA
Standard terminals
Screw connection,Optional:Tunnel terminal,Rear-side connection,Strip connection
Rated operating voltage Ue (UL) - max
600 V
Rated short-circuit making capacity Icm at 240 V, 50/60 Hz
275 kA
Rated impulse withstand voltage (Uimp) at auxiliary contacts
6000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Rated insulation voltage (Ui)
1000 V AC

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866