Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting plate 2 mm galvanized for Ci45
Product Name |
Eaton xEnergy Safety Ci mounting plate metal galvanized
|
Catalog Number |
193441
|
EAN |
9010238023932
|
Product Length/Depth |
2 mm
|
Product Height |
483 mm
|
Product Width |
375 mm
|
Product Weight |
2.351 kg
|
Compliances |
RoHS conform
|
Used with |
CI45...
xEnergy Safety Ci Mounting system Basic enclosure |
Special features |
Including 4 captive fixing screws
|
Type |
|
Accessory/spare part type |
Mounting plates
|
Unit type |
Modular system
|
Surface protection |
Galvanized
|
Material |
Stainless steel
Sheet steel 2 mm, unperforated, galvanized |
Housing material |
Sheet steel 2 mm, unperforated, galvanized
|