Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting plate module, WxH=250x450mm, microperforated
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
193657
|
EAN |
9010238035195
|
Product Length/Depth |
75 mm
|
Product Height |
450 mm
|
Product Width |
250 mm
|
Product Weight |
1.9 kg
|
Compliances |
RoHS conform
|
Fitted with: |
Mounting plate
Cover |
Built-in depth |
200 mm
|
Functions |
Additional equipment
|