Eaton Moeller series xComfort - Go wireless packages. Wireless Dim All, package, pre-programmed
| Product Name |
Eaton Moeller series xComfort dimming package
|
| Catalog Number |
193728
|
| EAN |
9010238033528
|
| Product Length/Depth |
223 mm
|
| Product Height |
31 mm
|
| Product Width |
111 mm
|
| Product Weight |
0.216 kg
|
| Compliances |
RoHS conform
|
| Used with |
55 mm (Universal) pushbutton
|
| Features |
Radio frequent bidirectional
|
| Bus system operating type |
Radio frequent
Other |
| Actuation function |
Dimming
|
| Bus system product type |
Package: actuator, pushbutton
|
| Built-in installation box depth - min |
18 mm
|
| Frequency rating - max |
50 Hz
|
| Frequency rating - min |
50 Hz
|
| Number of gangs (rocker) |
1
|
| Output power - max |
250 W
|
| Output power - min |
0 W
|
| Rated control supply current Is |
0 mA
|
| Fitted with: |
LED indication
Bus connection |
| Switching power LED - max |
100 W
|
| Voltage rating - max |
253 V
|
| Voltage rating - min |
196 V
|
| Width in number of modular spacings |
3
|
| Power supply |
Mains
Battery |
| Color |
Pure white
|
| Number of outputs |
1
|
| Degree of protection |
IP20
|
| Load type |
Universal and LED retrofit
|
| Model |
Dimming actuator
|
| Mounting method |
Surface mounting
Flush mounted (plaster) Flush mounting |
| Suitable for |
Constant current
Constant voltage |