Download document () of 20

196192

Eaton xEnergy Main LV systems LV switchgear. Main busbar separation, rear busbars

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
196192
EAN
9008790953538
Product Length/Depth
212.5 mm
Product Height
815 mm
Product Width
243 mm
Product Weight
1.85 kg
Compliances
RoHS conform

Product specifications

Construction type
Assembly kit
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Steel
Suitable for
Internal separation form 3b
Internal separation form 4b
Internal separation form 2b
Internal separation form 3a
Internal separation form 2a
Internal separation form 4a

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.