Download document () of 20

196884

Eaton xEnergy Light LV systems LV switchgear. PE rail angle bracket for cabling box, vertical

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196884
EAN
9008790993367
Product Length/Depth
39 mm
Product Height
1707 mm
Product Width
507 mm
Product Weight
14.71 kg
Compliances
RoHS conform

Product specifications

Color
Zinc
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
2000 mm
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
425 mm
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.