Download document () of 20

197323

Eaton Moeller® series SL7 Base module, AS interface specification V3.0 max. 4 modules, External PELV voltage source (24 VDC, max. 900 mA) with screw terminal

General specifications

Product Name
Eaton Moeller® series SL7 Base module
Catalog Number
197323
EAN
4015080894476
Product Length/Depth
73 mm
Product Height
175 mm
Product Width
73 mm
Product Weight
0.304 kg
Certifications
UL File No.: E29184
IEC/EN 60529
UL Category Control No.: NKCR
CSA Class No.: NKCR7
UL
UL report applies to both US and Canada
CE
IEC/EN 60947-5-1
Certified by UL for use in Canada
UL 508
CSA-C22.2 No. 13-10

Features & Functions

Color
Other
Fitted with:
Printed circuit board with 4 outputs
Status-LED
Functions
Continuous light
Flash light
Acoustic indication
Strobe light
Number of modules
Max. 5
Max. 4

General

Addressing
Address set via connection to AS-Interface cable
Connection to SmartWire-DT
No
Current consumption
900 mA, external PELV voltage source (24 V DC)
Degree of protection
NEMA 4X
NEMA 4
IP66
NEMA 13
Mounting Method
Bracket
Floor
Horizontal
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Protocol
AS-Interface (S-7.A.7)
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Suitable for
AS interface
Tube length
100 mm
Type
AS-Interface module

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (AWG)
22 - 14
Terminal capacity (solid/flexible)
0.5 - 2.5 mm²
Stripping length (main cable)
6 mm
Screwdriver size
3.5 x 0.5 mm, Terminal screw
Tightening torque
0.7 Nm, Screw terminals

Electrical rating

Power consumption
≤ 20 mA (AS-Interface)
Rated insulation voltage (Ui)
250 V

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866