Download document () of 20

197505

Eaton Moeller® series EASY Control relays, easyE4 (expandable, Ethernet), 12/24 V DC, 24 V AC, Inputs Digital: 8, of which can be used as analog: 4, push-in terminal

General specifications

Product Name
Eaton Moeller® series EASY Control relay
Catalog Number
197505
EAN
4015081940837
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
72 mm
Product Weight
0.25 kg
Compliances
Eaton supports the product until its end of life
Certifications
IEC 60068-2-27
IEC 60068-2-6
EN 55022
IEC/EN 61000-4
IEC/EN 61000-4-2
EN 55011
UL Listed
UL Category Control No.: NRAQ, NRAQ7
IEC/EN 61131-2
IEC 60068-2-30
EN 61010
IEC/EN 61000-6-3
IEC/EN 61000-6-2
EN 50178
UL File No.: E205091
DNV GL
CE
UL hazardous location class I
UL hazardous location division 2
UL hazardous location group A (acetylene)
UL hazardous location group B (hydrogen)
UL hazardous location group C (ethylene)
UL hazardous location group D (propane)
Catalog Notes
Accuracy of the real-time clock depending on ambient air temperature - fluctuations of up to ± 5 s/day (± 0.5 h⁄year) are possible

Product specifications

Used with
easyE4
Type
easyE4 base device
Features
Expandable
Networkable (Ethernet)
Air discharge
8 kV
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Cable type
CAT5
Fitted with:
Relay output
Timer
Real time clock
Pollution degree
2
Accuracy
± 2 s/day, Real-time clock to inputs (± 0.2 h⁄Year)
± 1 %, Repetition accuracy of timing relays (of values)
± 2 %, (I7, I8) ± 0.12 V, of actual value, within a single device (Analog Inputs)
± 3 %, of actual value, two easy devices (Analog Inputs)
Burst impulse
2 kV, Signal cable
2 kV, Supply cable
According to IEC/EN 61000-4-4
Rated impulse withstand voltage (Uimp)
6 kV (contact-coil)
Utilization category
B 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes AC
R 300 Light Pilot Duty, UL/CSA Control Circuit Rating Codes DC
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Clearance in air and creepage distances according to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Input
Voltage (DC)
Explosion safety category for gas
None
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Front build in possible
Rail mounting possible
Wall mounting/direct mounting
Voltage type
AC/DC
Mounting position
Horizontal
Vertical
Output
Voltage
Relay outputs in groups of 1
> 500 mA (Relay outputs, Recommended for load: 12 V AC/DC)
Current
4 Relay Outputs
Contact discharge
6 kV
Base type
No
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
8 A
Equipment heat dissipation, current-dependent Pvid
4 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Overvoltage category
III
Software
EASYSOFT-SWLIC/easySoft
Surge rating
1 kV, Supply cables, symmetrical, power pulses (Surge), EMC
2 kV, Supply cables, asymmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5 Level 4
Cable length
30 m, screened, Analog inputs
40 m (max. per input), Digital inputs 24 V DC
100 m, unscreened, Digital inputs 12 V DC
100 m, unscreened, Digital inputs 24 V AC
Conversions
Each CPU cycle, Analog inputs
Electromagnetic fields
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Protection against polarity reversal
Yes
Number of inputs (analog)
4
Connection type
Ethernet: RJ45 plug, 8-pole
Push in terminals
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 61000-6-3)
Number of outputs (digital)
4
Data transfer rate
10/100 MBit/s
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)
Degree of protection
IP20
Safe isolation
300 V AC, Between coil and contact, According to EN 50178
300 V AC, Between two contacts, According to EN 50178
Delay time
20 ms typ., Digital inputs 12 V DC (I1 - I8), Delay time from 0 to 1, Debounce ON
20 ms typ., Digital inputs 24 V DC (I1 - I8), Delay time from 0 to 1, Debounce ON
20 ms typ., Digital inputs 24 V DC (I1 - I8), Delay time from 1 to 0, Debounce ON
0.015 ms typ., Digital inputs 12 V DC (I1 - I8), Delay time from 0 to 1, Debounce OFF
0.015 ms typ., Digital inputs 12 V DC (I1 - I8), Delay time from 1 to 0, Debounce OFF
0.015 ms typ., Digital inputs 24 V DC (I1 - I8), Delay time from 1 to 0, Debounce OFF
0.015 ms typ., Digital inputs 24 V DC (I1 - I8), Delay time from 0 to 1, Debounce OFF
20 ms typ., Digital inputs 12 V DC (I1 - I8), Delay time from 1 to 0, Debounce ON
Protocol
MODBUS
TCP/IP
Residual ripple
5 % (transistor outputs)
≤ 5 %
Rapid counter inputs
1:1 (Pulse pause ratio)
10 kHz, Counter frequency
≤ 20 m (cable length, screened)
-2147483648 - 2147483647 (value range)
Square (pulse shape)
Number: 4 (I1, I2, I3, I4 - Digital inputs 24 V DC)
Supply frequency
50/60 Hz (± 5%)
Insulation resistance
According to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Incremental counter
Pulse shape: Square
Signal offset: 90°
Counter frequency: ≤ 5 kHz
Number of counter inputs: 2 (I1 + I2, I3 + I4)
Pulse pause ratio: 1:1
Value range: -2147483648 to +2147483647
Vibration resistance
57 - 150 Hz, 2 g constant acceleration
According to IEC/EN 60068-2-6
10 - 57 Hz, 0.15 mm constant amplitude
Incremental encoder
Cable length: ≤ 20 m (screened)
Input impedance
13.3 kΩ
Input current
200 mA
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Frequency counter
Pulse shape: Square (digital inputs 24 V DC)
Cable length: ≤ 20 m (screened, Digital inputs 24 V DC)
Counter frequency: 5 kHz (Digital inputs 24 V DC)
Number: 4 (I1, I2, I3, I4 - Digital inputs 24 V DC)
Pulse pause ratio: 1:1 (Digital inputs 24 V DC)
Input frequency
50/60 Hz (Digital inputs, at 115/230 V AC)
50/60 Hz (Digital inputs, at 24 V DC)
Input voltage
Status 0: ≤ 15 V DC (I1 - I4, Digital inputs, 24 V DC)
Signal 0: ≤ 5 V DC (I1 - I8, Digital inputs, 24 V DC)
Rated breaking capacity
200000 Operations at DC-13, 24 V DC, 1 A (500 Ops./h)
300000 Operations at AC-15, 250 V AC, 3 A (600 Ops./h)
Lifespan, electrical
25,000 Operations (Fluorescent lamp load 1 x 58 W at 230/240 V AC, conventional, compensated)
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, with upstream electrical device)
25,000 Operations (Fluorescent lamp load 10 x 58 W at 230/240 V AC, uncompensated)
25,000 Operations (Filament bulb load at 500 W, 115/120 V AC)
25,000 Operations (Filament bulb load at 1000 W, 230/240 V AC)
LED indicator
Status indication of Power/RUN
Status indication of Ethernet: LED
Signal range
0 - 10 V DC, Analog inputs
Lifespan, mechanical
1,000,000 Operations
Making/breaking capacity
28/28 VA (DC, at R 300)
3600/360 VA (AC, at B 300)
Potential isolation
Basic isolation: 600 V AC (Relay outputs)
Between Analog inputs and Digital inputs: no
Between Relay outputs: yes
Number of inputs (digital)
4
8
Voltage dips
≤ 1 ms from rated voltage (12 V DC)
10 ms
Uninterrupted current
1 A DC, at R 300 (UL/CSA)
10 A AC, at 240 V AC (UL/CSA)
8 A DC, at 24 V DC (UL/CSA)
5 A AC, max. thermal continuous current cos ϕ = 1 at B 300 (UL/CSA)
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0
Rated insulation voltage (Ui)
240 V
Static heat dissipation, non-current-dependent Pvs
3 W
Supply voltage at AC, 50 Hz - max
26.4 VAC
Supply voltage at AC, 50 Hz - min
20.4 VAC
Supply voltage at AC, 60 Hz - max
26.4 VAC
Supply voltage at AC, 60 Hz - min
20.4 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
10.2 VDC
Switching current
8 A
Product category
Control relays easyE4
Protection
Miniature circuit-breaker B16 or slow-blow 8 A fuse, Protection of an output relay
Resolution
  • 1 min (Range H:M)
  • 1 s (Range M:S)
  • 12 Bit (value 0 - 4095, Analog inputs)
  • 12 Bit (value 0 - 4095, Analog outputs)
  • 5 ms (Range S)
Power consumption
3 W
Rated operational voltage
Max. 300 V AC
Max. 300 V DC
85 - 264 V AC
100/110/115/120/230/240 AC (-15 %/+10 %)
Short-circuit protection
≥ 1A (T), Fuse, Power supply
Switching frequency
0.5 Hz, Inductive load, Relay outputs
10 Hz, Relay outputs
2 Hz, Resistive load/lamp load, Relay outputs
Terminal capacity
0.2 - 4 mm² (AWG 22 - 12), solid
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.