Download document () of 20

197506

Eaton Moeller® series EASY Control relays easyE4 with display (expandable, Ethernet), 24 V DC, Inputs Digital: 8, of which can be used as analog: 4, push-in terminal

General specifications

Product Name
Eaton Moeller® series EASY Control relay
Catalog Number
197506
EAN
4015081940844
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
72 mm
Product Weight
0.2 kg
Compliances
Eaton supports the product until its end of life
Certifications
IEC 60068-2-6
EN 55022
IEC/EN 61000-4-2
IEC 60068-2-27
EN 55011
IEC/EN 61000-4
UL Listed
UL Category Control No.: NRAQ, NRAQ7
IEC/EN 61131-2
IEC 60068-2-30
EN 61010
IEC/EN 61000-6-3
IEC/EN 61000-6-2
EN 50178
UL File No.: E205091
DNV GL
CE
UL hazardous location class I
UL hazardous location division 2
UL hazardous location group A (acetylene)
UL hazardous location group B (hydrogen)
UL hazardous location group C (ethylene)
UL hazardous location group D (propane)
Catalog Notes
Accuracy of the real-time clock depending on ambient air temperature - fluctuations of up to ± 5 s/day (± 0.5 h⁄year) are possible

Product specifications

Used with
easyE4
Type
easyE4 base device
Features
Expandable
Networkable (Ethernet)
Parallel connection of transistor outputs with resistive load, inductive load with external suppressor circuit, combination within a group - Group 1 Q1 to Q4
Air discharge
8 kV
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Cable type
CAT5
Fitted with:
Display
Timer
Keypad
Real time clock
Operating frequency
Depending on the suppressor circuit (Inductive load to EN 60947-5-1, With external suppressor circuit, Max. switching frequency, max. duty factor)
Dependent on the cycle time of the basic device
Pollution degree
2
Accuracy
± 2 s/day, Real-time clock to inputs (± 0.2 h⁄Year)
± 1 %, Repetition accuracy of timing relays (of values)
± 2 %, (I7, I8) ± 0.12 V, of actual value, within a single device (Analog Inputs)
± 3 %, of actual value, two easy devices (Analog Inputs)
Burst impulse
2 kV, Signal cable
2 kV, Supply cable
According to IEC/EN 61000-4-4
Air pressure
795 - 1080 hPa (operation)
Explosion safety category for dust
None
Environmental conditions
Condensation: prevent with appropriate measures
Clearance in air and creepage distances according to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Indication
LCD-display used as Output status indication of Transistor outputs
LCD-display used as status indication of Digital inputs 24 V DC
Input
Voltage (DC)
Output voltage
Max. 2.5 V (at status 0 per channel, transistor outputs)
U = Uₑ - 1 V (signal 1 at Iₑ = 0.5 A, transistor outputs)
Explosion safety category for gas
None
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Front build in possible
Rail mounting possible
Voltage type
DC
Mounting position
Vertical
Horizontal
Output
Voltage
Current
4 Transistor Outputs
Parallel connection of max. 2 Transistor outputs
Contact discharge
6 kV
Base type
No
Safety performance level (EN ISO 13849-1)
None
SIL (IEC 61508)
None
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Conventional thermal current Ith of auxiliary contacts (1-pole, open)
0.5 A
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Number of HW-interfaces (industrial ethernet)
1
Number of HW-interfaces (other)
0
Number of HW-interfaces (parallel)
0
Number of HW-interfaces (RS-232)
0
Number of HW-interfaces (RS-422)
0
Number of HW-interfaces (RS-485)
0
Number of HW-interfaces (serial TTY)
0
Number of HW-interfaces (USB)
0
Number of HW-interfaces (wireless)
0
Overvoltage category
III
Duty factor
100 % (Inductive load to EN 60947-5-1, With external suppressor circuit)
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)
Software
EASYSOFT-SWLIC/easySoft
Surge rating
0.5 kV, Supply cables, symmetrical, EASY…DC, power pulses (Surge), EMC
1 kV, Supply cables, asymmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5 Level 4
Cable length
30 m, screened, Analog inputs
100 m, unscreened, Digital inputs 12 V DC
100 m, unscreened, Digital inputs 24 V AC
Conversions
Each CPU cycle, Analog inputs
Electromagnetic fields
1 V/m at 2 - 2.7 GHz (according to IEC EN 61000-4-3)
10 V/m at 0.08 - 1.0 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Display type
Monochrome
Protection against polarity reversal
Yes (Caution: A short circuit will result if 0 V or earth is applied to the outputs in the event that the supply voltage is connected to the wrong poles.)
Number of inputs (analog)
4
Connection type
Ethernet: RJ45 plug, 8-pole
Push in terminals
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 61000-6-3)
Number of outputs (digital)
4
Data transfer rate
10/100 MBit/s
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)
Degree of protection
IP20
Delay time
39 ms typ., Digital Inputs 100 - 240 V AC 50 Hz (I1 - I8), Delay time from 1 to 0, Debounce OFF
32 ms typ., Digital Inputs 100 - 240 V AC 60 Hz (I1 - I8), Delay time from 1 to 0, Debounce OFF
80 ms, Digital inputs 115/230 V AC 50 Hz (I7, I8), Delay time from 0 to 1, Debounce ON
0.5 ms typ., Digital Inputs 100 - 240 V DC (I1 - I8), Delay time from 1 to 0, Debounce OFF
39 ms typ., Digital Inputs 100 - 240 V AC 50 Hz (I1 - I8), Delay time from 0 to 1, Debounce OFF
32 ms typ., Digital Inputs 100 - 240 V AC 60 Hz (I1 - I8), Delay time from 0 to 1, Debounce OFF
0.5 ms typ., Digital Inputs 100 - 240 V DC (I1 - I8), Delay time from 0 to 1, Debounce OFF
Residual current
0.1 mA (on signal "1" per channel)
Protocol
MODBUS
TCP/IP
Residual ripple
5 % (transistor outputs)
≤ 5 %
Rapid counter inputs
1:1 (Pulse pause ratio)
10 kHz, Counter frequency
≤ 20 m (cable length, screened)
-2147483648 - 2147483647 (value range)
Square (pulse shape)
Number: 4 (I1, I2, I3, I4 - Digital inputs 24 V DC)
Rated operational current (Ie)
Max. 0.5 A at signal „1” DC per channel
Insulation resistance
According to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Functions
Thermal cutout
Incremental counter
Pulse shape: Square
Signal offset: 90°
Counter frequency: ≤ 5 kHz
Number of counter inputs: 2 (I1 + I2, I3 + I4)
Pulse pause ratio: 1:1
Value range: -2147483648 to +2147483647
Short-circuit current
6.8 A, Transistor outputs
Vibration resistance
According to IEC/EN 60068-2-6
10 - 57 Hz, 0.15 mm constant amplitude
57 - 150 Hz, 2 g constant acceleration
Incremental encoder
Cable length: ≤ 20 m (screened)
Input impedance
13.3 kΩ
Input current
80 mA
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Frequency counter
Pulse shape: Square (digital inputs 24 V DC)
Cable length: ≤ 20 m (screened, Digital inputs 24 V DC)
Counter frequency: 5 kHz (Digital inputs 24 V DC)
Number: 4 (I1, I2, I3, I4 - Digital inputs 24 V DC)
Pulse pause ratio: 1:1 (Digital inputs 24 V DC)
Input voltage
Signal 0: ≤ 5 V DC (I1 - I8, Digital inputs, 24 V DC)
Short-circuit tripping current
0.7 ≤ Ie ≤ 1.7 per output, For Ra ≤ 10 mΩ, Depending on number of active channels and their load, Transistor outputs
Signal range
0 - 10 V DC, Analog inputs
Utilization factor
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)
1 (Inductive load to EN 60947-5-1, With external suppressor circuit)
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)
Potential isolation
Between Analog inputs and Digital inputs: no
Between Transistor outputs: no
Number of inputs (digital)
4
8
Power loss
2 W
Voltage dips
≤ 10 ms, Bridging voltage dips
Number of interfaces (PROFINET)
0
Number of outputs (analog)
0
Static heat dissipation, non-current-dependent Pvs
2 W
Supply voltage at AC, 50 Hz - max
0 VAC
Supply voltage at AC, 50 Hz - min
0 VAC
Supply voltage at AC, 60 Hz - max
0 VAC
Supply voltage at AC, 60 Hz - min
0 VAC
Supply voltage at DC - max
28.8 VDC
Supply voltage at DC - min
20.4 VDC
Switching current
0.5 A
Product category
Control relays easyE4
Resolution
  • 1 min (Range H:M)
  • 1 s (Range M:S)
  • 12 Bit (value 0 - 4095, Analog inputs)
  • 12 Bit (value 0 - 4095, Analog outputs)
  • 5 ms (Range S)
Power consumption
2 W
Rated operational voltage
20.4 - 28.8 V DC
20.4 - 28.8 V DC (Transistor outputs)
24 V DC (-15 %/+ 20 % - power supply)
24 V DC (transistor outputs)
24 V DC (digital inputs)
Short-circuit protection
≥ 1A (T), Fuse, Power supply
Yes, electronic (Q1 - Q4), Transistor outputs
Terminal capacity
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule
0.2 - 4 mm² (AWG 22 - 12), solid

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance..
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance..
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.