Eaton Moeller® series M22 Acoustic device, compact, IP40, Buzzer BA9s.18-30V DC, continuous tone
Product Name |
Eaton Moeller® series M22 Accessory Acoustic indicator
|
Catalog Number |
198271
|
EAN |
4015081958122
|
Product Length/Depth |
62 mm
|
Product Height |
30 mm
|
Product Width |
30 mm
|
Product Weight |
0.038 kg
|
Certifications |
DNV
GL IEC/EN 60947 LR VDE 0660 |
Loudness |
83 dB
|
Degree of protection |
NEMA Other
|
Voltage type |
DC
|
Terminal capacity (solid) |
2 x (0.5 - 1.5) mm²
|
Terminal capacity (stranded) |
0.5 - 1.5 mm²
|
Rated operational voltage (Ue) at AC - max |
0 V
|
Rated operational voltage (Ue) at AC - min |
0 V
|
Rated operational voltage (Ue) at DC - max |
30 V
|
Rated operational voltage (Ue) at DC - min |
18 V
|