Eaton Moeller® series Rapid Link - Speed controllers, 8.5 A, 4 kW, Sensor input 4, Actuator output 2, 400/480 V AC, PROFINET, HAN Q4/2, with manual override switch, with braking resistance, with fan
| Product Name |
Eaton Rapid Link Speed controller
|
| Catalog Number |
199051
|
| EAN |
4015081971091
|
| Product Length/Depth |
195 mm
|
| Product Height |
270 mm
|
| Product Width |
220 mm
|
| Product Weight |
3.82 kg
|
| Certifications |
UL 61800-5-1
UL approval CE IEC/EN 61800-5-1 RoHS |
| Catalog Notes |
|
| Features |
Parameterization: drivesConnect
Parameterization: Fieldbus Parameterization: Keypad Internal and on heat sink, temperature-controlled Fan Parameterization: drivesConnect mobile (App) |
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Meets the product standard's requirements.
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Fitted with: |
Selector switch (Positions: REV - OFF - FWD)
2 Actuator outputs IGBT inverter Key switch position HAND Control unit Fan Key switch position OFF/RESET Two sensor inputs through M12 sockets (max. 150 mA) for quick stop and interlocked manual operation Braking resistance PTC thermistor monitoring PC connection Breaking resistance Key switch position AUTO Thermo-click with safe isolation Internal DC link Manual override switch |
| Climatic proofing |
< 95 %, no condensation
In accordance with IEC/EN 50178 |
| Operating mode |
Sensorless vector control (SLV)
PM and LSPM motors U/f control Synchronous reluctance motors BLDC motors |
| Rated impulse withstand voltage (Uimp) |
2000 V
|
| Altitude |
Above 1000 m with 1 % performance reduction per 100 m
Max. 2000 m |
| Application in domestic and commercial area permitted |
Yes
|
| Mains switch-on frequency |
Maximum of one time every 60 seconds
|
| Ambient operating temperature - max |
40 °C
|
| Ambient operating temperature - min |
-10 °C
|
| Mains voltage - max |
480 V
|
| Output voltage - max |
500 V
|
| Relative symmetric net frequency tolerance |
10 %
|
| Relative symmetric net voltage tolerance |
10 %
|
| Ambient storage temperature - max |
70 °C
|
| Ambient storage temperature - min |
-40 °C
|
| Application in industrial area permitted |
Yes
|
| Mains voltage tolerance |
380 - 480 V (-10 %/+10 %, at 50/60 Hz)
|
| Product category |
Speed controller
|
| Protection |
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
|
| Resolution |
0.1 Hz (Frequency resolution, setpoint value)
|
| Switch-on threshold for the braking transistor |
765 VDC
|
| Mounting position |
Vertical
|
| Rated conditional short-circuit current (Iq) |
10 kA
|
| Overvoltage category |
III
|
| Communication interface |
PROFINET, optional
|
| Connection |
Plug type: HAN Q4/2
|
| Converter type |
U converter
|
| Degree of protection |
IP65
NEMA 12 |
| Assigned motor power at 460/480 V, 60 Hz, 3-phase |
5 HP
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Input current ILN at 150% overload |
7.8 A
|
| Mains current distortion |
120 %
|
| Protocol |
PROFINET IO
|
| Overload current |
For 60 s every 600 s
At 40 °C |
| Overload current IL at 150% overload |
12.7 A
|
| Rated frequency - max |
66 Hz
|
| Rated frequency - min |
45 Hz
|
| Rated operational power at 380/400 V, 50 Hz, 3-phase |
0.75 kW
|
| Assigned motor current IM at 400 V, 50 Hz, 150% overload |
8.5 A
|
| Assigned motor current IM at 440 - 480 V, 60 Hz, 150% overload |
8.5 A
|
| System configuration type |
Phase-earthed AC supply systems are not permitted.
AC voltage Center-point earthed star network (TN-S network) |
| Braking current |
≤ 0.6 A (max. 6 A for 120 ms), Actuator for external motor brake
|
| Electromagnetic compatibility |
1st and 2nd environments (according to EN 61800-3)
|
| Current limitation |
0.8 - 8.5 A, motor, main circuit
Adjustable, motor, main circuit |
| Braking torque |
≤ 30 % (I/Ie)
Adjustable to 100 % (I/Ie), DC - Main circuit |
| Braking voltage |
400/480 V AC -15 % / +10 %, Actuator for external motor brake
|
| Cable length |
C1 ≤ 1 m, maximum motor cable length
C3 ≤ 25 m, maximum motor cable length C2 ≤ 5 m, maximum motor cable length |
| Functions |
3 fixed speeds
1 potentiometer speed Brake chopper with braking resistance for dynamic braking 4-quadrant operation possible For actuation of motors with mechanical brake |
| Delay time |
< 10 ms, On-delay
< 10 ms, Off-delay |
| Number of inputs (analog) |
0
|
| Number of inputs (digital) |
4
|
| Radio interference class |
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
C1: for conducted emissions only |
| Number of outputs (digital) |
2
|
| Starting current - max |
200 %, IH, max. starting current (High Overload), For 2 seconds every 20 seconds, Power section
|
| Number of phases (input) |
3
|
| Number of phases (output) |
3
|
| Power consumption |
95 W
|
| Interfaces |
Number of slave addresses: 31 (AS-Interface®)
Specification: S-7.4 (AS-Interface®) Max. total power consumption from AS-Interface® power supply unit (30 V): 250 mA |
| Efficiency |
98 % (η)
|
| Rated control voltage (Uc) |
24 V DC (-15 %/+20 %, external via AS-Interface® plug)
400/480 V AC (external brake 50/60 Hz) |
| Supply frequency |
50/60 Hz
|
| Leakage current at ground IPE - max |
3.5 mA
|
| Mains voltage - min |
380 V
|
| Nominal output current I2N |
8.5 A
|
| Number of HW-interfaces (industrial ethernet) |
0
|
| Number of HW-interfaces (other) |
0
|
| Number of HW-interfaces (parallel) |
0
|
| Number of HW-interfaces (RS-232) |
0
|
| Number of HW-interfaces (RS-422) |
0
|
| Number of HW-interfaces (RS-485) |
1
|
| Number of HW-interfaces (serial TTY) |
0
|
| Number of HW-interfaces (USB) |
0
|
| Number of interfaces (PROFINET) |
2
|
| Number of outputs (analog) |
0
|
| Output at linear load at rated output voltage - max |
4 kW
|
| Output at quadratic load at rated output voltage - max |
4 kW
|
| Output frequency - max |
500 Hz
|
| Output frequency - min |
0 Hz
|
| Short-circuit protection (external output circuits) |
Type 1 coordination via the power bus' feeder unit, Main circuit
|
| Shock resistance |
15 g, Mechanical, According to IEC/EN 60068-2-27, 11 ms, Half-sinusoidal shock 11 ms, 1000 shocks per shaft
|
| Switching frequency |
8 kHz, 4 - 32 kHz adjustable, fPWM, Power section, Main circuit
|
| Rated operational current (Ie) |
8.5 A at 150% overload (at an operating frequency of 8 kHz and an ambient air temperature of +40 °C)
|
| Rated operational voltage |
480 V AC, 3-phase
400 V AC, 3-phase |
| Vibration |
Resistance: 10 - 150 Hz, Oscillation frequency
Resistance: 57 Hz, Amplitude transition frequency on acceleration Resistance: 6 Hz, Amplitude 0.15 mm Resistance: According to IEC/EN 60068-2-6 |
| Heat dissipation at current/speed |
51.6 W at 25% current and 0% speed
53.8 W at 25% current and 50% speed 60.9 W at 50% current and 0% speed 64 W at 50% current and 90% speed 65.4 W at 50% current and 50% speed 85.1 W at 100% current and 0% speed 94 W at 100% current and 50% speed 95.3 W at 100% current and 90% speed |