Eaton Moeller® series A-PKZ0 Line side adapter for type E with PKZM0, Push-In
| Product Name |
Eaton Moeller® series A-PKZ0 Accessory Line Side Adapter
|
| Catalog Number |
199341
|
| EAN |
4015081974252
|
| Product Length/Depth |
52 mm
|
| Product Height |
45 mm
|
| Product Width |
45 mm
|
| Product Weight |
0.008 kg
|
| Compliances |
RoHS conform
CE Marked |
| Accessory/spare part type |
Cover
|
Support from Eaton
Commercial support
Phone: 0800-00-32866