Download document () of 20
Discontinued

199507

Eaton EASY Bundle consisting of EASY-E4-UC-12RC1 and EASY-COM-SWD-C1

General specifications

Product Name
Eaton Moeller® series EASY Starter kit
Catalog Number
199507
EAN
4015081980086
Product Length/Depth
200 mm
Product Height
135 mm
Product Width
255 mm
Product Weight
0.6 kg
Compliances
Eaton supports the product until its end of life
Certifications
IEC/EN 61000-6-3
EN 50178
IEC/EN 61000-6-2
EN 61010
IEC 60068-2-6
IEC 60068-2-30
IEC/EN 61131-2
IEC 60068-2-27
IEC/EN 61000-4-2
Catalog Notes
depending on ambient air temperature fluctuations of up to ± 5 s/day (± 0.5 h/year) are possible

Product specifications

Type
Starter kit
Air discharge
8 kV
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
Fitted with:
Connection cable
Documentation
Power supply
Pollution degree
2
Accuracy
± 2 s/day, Real-time clock to inputs (± 0.2 h⁄Year)
Air pressure
795 - 1080 hPa (operation)
Environmental conditions
Clearance in air and creepage distances according to EN 50178, UL 508, CSA C22.2, No. 142
Condensation: prevent with appropriate measures
Mounting method
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Mounting position
Horizontal
Vertical
Contact discharge
6 kV, Electrostatic discharge (ESD)
Overvoltage category
III
Terminal capacity (flexible with ferrule AWG)
22 - 12
Terminal capacity (solid AWG)
22 - 12
Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)
Degree of protection
IP20
Insulation resistance
According to EN 50178
Product category
Control relays easyE4
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Rated operational voltage
12/24 V DC (-15 %/+ 20 % - power supply)
24 V AC (-15 %/+10 % - power supply)
Terminal capacity (flexible with ferrule)
0.2/2.5 mm²
Terminal capacity (solid)
0.2/4 mm²
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Height of fall (IEC/EN 60068-2-32) - max
1 m

Export product specification