Download document () of 20
We make what matters work*

200618
+IP23/01

Eaton Moeller® series IP23 enclosures, For use with STZ0.06 … STZ0.16

General specifications

Product Name
Eaton Moeller® series Accessory Housing
Catalog Number
200618
EAN
4015082006181
Product Length/Depth
118 mm
Product Height
145 mm
Product Width
122 mm
Product Weight
1.9 kg
Compliances
CE
Catalog Notes
Electrical characteristics: all details for no-load loss, short-circuit loss (copper losses), short-circuit voltage and efficiency values relate to a temperature of 20 °C

Product specifications

Features
Separate windings
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Enclosure material
Steel
Ambient operating temperature - max
40 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
21 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
Accessories
Degree of protection
IP23
NEMA Other
Model
Built-in
Duty factor
100 %
Insulation class
B
F
Radiated heat dissipation with separate mounting
21 W (at an ambient temperature of 20 °C)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.