Download document () of 20

200FEE

Eaton Bussmann series high speed British standard fuse, Double barrel, 200A, 690 VAC/500 VDC (IEC), 700 VAC/500 VDC (UL), Class aR, Breaking capacity 200 kA RMS Sym., 50 kA DC at 500 VDC

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
200FEE
UPC
051712832182
EAN
5027590466356
Product Length/Depth
100 mm
Product Height
22 mm
Product Width
187 mm
Product Weight
89.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized
Designed and tested to BS88 part 4
IEC 60269-4

Electrical data

Amperage Rating
200 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
500 V
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Class
Class aR
Pre arc (I2T)
1900
Clearing (I2T)
7100 at 415 V, 11400 at 660 V
Watt losses
52 W

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866