Download document () of 20
We make what matters work*

201

Eaton Crouse-Hinds series EMT clamp, Steel, 3/4", Heavy gauge

General specifications

Product Name
Eaton Crouse-Hinds series EMT clamp
Catalog Number
201
UPC
784564102010
Product Length/Depth
1.35 in
Product Height
1.03 in
Product Width
1.06 in
Product Weight
0.06 lb

Product specifications

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Type
Heavy gauge
Material
Steel
Conduit type
EMT
Trade size
3/4"

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.