Eaton Moeller® series FAK FAK-COMBINATION
Product Name |
Eaton Moeller® series FAK Palm switch
|
Catalog Number |
2010763
|
Product Length/Depth |
0.001 mm
|
Product Height |
0.001 mm
|
Product Width |
0.001 mm
|
Product Weight |
0.001 kg
|
Compliances |
CE Marked
|
Certifications |
CSA Certified
UL Listed |
Catalog Notes |
An order consists of: enclosure base, operator only, contact elements for base fixing
|
Connection to SmartWire-DT |
No
|
Degree of protection |
None
|
Product category |
Foot and palm switches
|
Type |
Customized complete unit
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |