Download document () of 20

206883

Eaton Moeller® series CI-K Insulated enclosure, HxWxD=160x100x145mm, +mounting rail CI-K2-145-TS

General specifications

Product Name
Eaton Moeller® series CI-K Insulated enclosure
Catalog Number
206883
EAN
4015082068837
Product Length/Depth
145 mm
Product Height
180 mm
Product Width
100 mm
Product Weight
0.495 kg
Certifications
UL94: VO/1.5 mm thickness
UL94: HB
IEC 60068-2-11
IEC/EN 60529
DIN EN 62208
Catalog Notes
Lamp indicator L‐… can be mounted in base knock-out M20/M25

Features & Functions

Enclosure color
Light gray, Cover (RAL 7035)
Black (RAL 9005)
Light gray, Operator (RAL 7035)
Enclosure material
1 Ω x 10¹³ (Surface resistance to IEC 60093)
Plastic
Features
Halogen free
UV resistance beneath protective shield
Fitted with:
Control cable entry
Mounting rail to IEC/EN 60715
Knockouts
Push-through cable entry diaphragm
Metric cable entry knockouts at the top, bottom and back plate

General

Cover material
Glass-fiber reinforced polycarbonate
Degree of protection
IP65
NEMA Other
Degree of protection (front side)
IP65
Dielectric strength
30 kV/mm, according to IEC 60243-1
Model
Surface mounting
Mounting depth
118 mm
Mounting weight capacity - max
0.7 kg
Product category
Empty enclosures
Suitable for
Emergency stop
Surface treatment
Resistant to corrosion
Track resistance
CTI 175 (base, to IEC 60112)
CTI 175 (cover, to IEC 60112)
Type
Basic enclosure
Water consumption
0.29 % (According to DIN EN ISO 62)

Ambient conditions, mechanical

Environmental resistance
Resistant against gasoline
Chemical resistant (Base, Cover)
Not resistant to alkalis
Resistant against salt solutions
Not resistant to Mineral oil
Resistant against benzene
Chemical resistant (Push-through membrane (CI-K1/CI-K2) and sealing material)
Resistant against mineral oil
Partly resistant to benzene
Resistant against acids (< 10%)
Partly resistant to acids (> 10%)
Resistant against alkalis
Not resistant to benzene
Resistant against alcohol
Partly resistant to alcohol
Partly resistant to greases
Resistant against greases
Temperature resistance
-40 - 80 °C (gasket)
-40 - 120 °C (enclosure)

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
18.5 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Radiated heat dissipation with separate mounting
18.5 W (at an ambient temperature of 20 °C)
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Not applicable.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866