Knowledge Search
Download document () of 20
We make what matters work*

20CML
CAMASTER NEUTRAL LINKS (32NL)

Neutral link, low voltage, 20 A, AC 660 V, BS88/A2, 1.2 x 9 x 56 mm, BS, IEC, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
20CML
UPC
782634794257
EAN
5027590467698
Product Length/Depth
120 mm
Product Height
5 mm
Product Width
180 mm
Product Weight
7.4 g
Compliances
CE
RoHS Compliant
Certifications
BS88-2
IEC
CSA

Electrical data

Amperage Rating
20 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866