Download document () of 20

20FE

NOT STAND-SPECIAL ORDER

General specifications

Product Name
Eaton Bussmann series high speed british standard fuse
Catalog Number
20FE
UPC
051712832380
EAN
5027590467827
Product Length/Depth
150 mm
Product Height
90 mm
Product Width
150 mm
Product Weight
39.5 g
Compliances
CE Marked
RoHS Compliant
Certifications
BS88
IEC 60269
EAC
Designed and tested to BS88 part 4
IEC 60269-4

Electrical data

Amperage Rating
20 A
Voltage rating
690 V (IEC), 700 V (UL)
Rated voltage AC
690 V
Rated voltage DC
500 V
Interrupt rating
200 kA RMS Sym, 50 kA at 500 Vdc
Class
Class aR

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse indicator
None

Compatble Trip indicator/Microswitch

Suitable for
EC-600 Trip indicator kit (indicator + clips)
TI700 Fuse indicator
MAI Microswitch/adaptor
MBI Microswitch/adaptor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866