Fuse-link, LV, 20 A, AC 500 V, NH000, gL/gG, IEC, dual indicator, insulated gripping lugs
| Product Name |
Eaton Bussmann series low voltage NH Fuse
|
| Catalog Number |
20NHG000BI
|
| EAN |
5027590468121
|
| Product Length/Depth |
79 mm
|
| Product Height |
51 mm
|
| Product Width |
21 mm
|
| Product Weight |
0.097 kg
|
| Compliances |
CE Marked
RoHS Compliant |
| Certifications |
IEC 60269-1
IEC 60269-2 DIN 43620 |
| Amperage Rating |
20 A
|
| Voltage rating |
500 V
|
| Voltage type |
AC
|
| Breaking capacity |
120 kA
|
| Class |
Class gG/gL
|
| Fuse size |
NH000
|
| Insulated metal gripping lugs (IMGL) |
Yes
|
| Suitable for |
Microswitch 170H0236
EBF Vertical fuse rail EBV Vertical fuse switch-disconnectors EBH Size 000 Horizontal fuse switch-disconnectors |
Support from Eaton
Commercial support
Phone: 0800-00-32866