Download document () of 20

20TH1000

Eaton Bussmann series high speed traction fuse, 690 Vac, 500 Vdc, 20A, Non Indicating, Fuse

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
20TH1000
UPC
051712832526
EAN
5027590036917
Product Length/Depth
54 mm
Product Height
52 mm
Product Width
140 mm
Product Weight
198 g
Compliances
Contact factory

Electrical data

Amperage Rating
20 A
Voltage rating
1000 V
Voltage type
DC
Watt losses
5.6 W

Product specification

Application
traction
Fuse indicator
Other

Export product specification

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866