Download document () of 20

216734

Eaton Moeller® series M22 Mushroom actuator, RMQ-Titan, Mushroom, momentary, Mushroom green, Without button plate, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 Mushroom actuator
Catalog Number
216734
EAN
4015082167349
Product Length/Depth
37 mm
Product Height
43 mm
Product Width
37 mm
Product Weight
0.016 kg
Certifications
CE
UL Category Control No.: NKCR
IEC/EN 60947
CSA-C22.2 No. 14-05
UL
CSA File No.: 012528
UL File No.: E29184
IEC/EN 60947-5
VDE 0660
CSA
UL 508
CSA-C22.2 No. 94-91
CSA Class No.: 3211-03
DNV
GL
LR

Features & Functions

Bezel color
Titanium
Bezel material
Plastic
Design
Mushroom-shaped
Classical
Fitted with:
Front ring
Unlocking method
None

General

Degree of protection
IP67/IP69K
NEMA 4X, 13
Lifespan, mechanical
5,000,000 Operations
Opening diameter
22.5 mm
Operating frequency
3600 Operations/h
Product category
RMQ-Titan
Size
Front dimensions: 22 x 22 mm
Type
Mushroom-headed pushbutton

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
80 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Communication

Connection to SmartWire-DT
With SWD-RMQ connections
Yes

Actuator

Actuating force
5 N
Actuator color
Green
Actuator function
Spring-return
Momentary

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification