Eaton Moeller® series Insulated enclosure, +rotary handle, black/grey, for PKZ0 +CI-K2-PKZ0-G
Product Name |
Eaton Moeller® series Accessory Insulated enclosure
|
Catalog Number |
219659
|
EAN |
4015082196592
|
Product Length/Depth |
132 mm
|
Product Height |
180 mm
|
Product Width |
100 mm
|
Product Weight |
0.33 kg
|
Compliances |
CE
|
Enclosure material |
Plastic
|
Degree of protection |
IP65
NEMA Other |
Model |
Surface mounting
|
Support from Eaton
Commercial support
Phone: 0800-00-32866 |