Download document () of 20

231227

Eaton Moeller® series CI-K Insulated enclosure, HxWxD=280x200x160mm, +mounting rail, NA type

General specifications

Product Name
Eaton Moeller® series CI-K Insulated enclosure
Catalog Number
231227
EAN
4015082312275
Product Length/Depth
160 mm
Product Height
280 mm
Product Width
200 mm
Product Weight
1.129 kg
Certifications
CSA File No.: 012528
CSA-C22.2 No. 94
UL
CSA
UL Category Control No.: MITW2
CSA Class No.: 3211-07
UL 508
IEC/EN 60947-3
CSA-C22.2 No. 14-05
UL File No.: E54120
CE
Catalog Notes
Approved for UL, CSA

Features & Functions

Enclosure color
Black (RAL 9005)
Light gray, Operator (RAL 7035)
Enclosure material
Plastic
Features
Smooth shape all round with sharp corners
Fitted with:
DIN-rail

General

Degree of protection
NEMA 1
IP65
Degree of protection (front side)
IP65
Model
Surface mounting
Mounting depth
128 mm
Product category
Basic enclosures
Surface treatment
Resistant to corrosion
Type
Basic enclosure

Ambient conditions, mechanical

Temperature resistance
-40 - 80 °C (gasket)
-40 - 120 °C (enclosure)

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
41 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Not applicable.
10.2.6 Mechanical impact
Meets the product standard's requirements.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Is the panel builder's responsibility.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Commercial support

Phone: 0800-00-32866